Manufacturer part number: 800610X13
Brand: RINGFEDER
Price: Please contact the support for quotation
Delivery time: 5 Days
Overall Length W: 4.5 mm
Outer Dia. A: 13 Ø
Inner Diameter: 10 mm
Width of Ring: 3.7 mm
Maximum Transmissible Torque: 12 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
800610X13
This page is Locking Elements 8006, part number 800610X13.
You can find the detail information about specifications and dimensions on part number 800610X13.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Width of Ring(mm)
Maximum Transmissible Torque(Nm)
Bearing Surface(mm²)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
800611X14 |
800612X15 |
800613X16 |
800614X18 |
800615X19 |
800616X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Width of Ring (mm) | Maximum Transmissible Torque (Nm) | Bearing Surface (mm²) |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 5 Days | 4.5 | 14 | 11 | 3.7 | 15 | 128 | ||
- | 10 | 5 Days | 4.5 | 15 | 12 | 3.7 | 19 | 139 | ||
- | 10 | 5 Days | 4.5 | 16 | 13 | 3.7 | 23 | 151 | ||
- | 10 | 5 Days | 6.3 | 18 | 14 | 5.3 | 34 | 233 | ||
- | 10 | 5 Days | 6.3 | 19 | 15 | 5.3 | 41 | 250 | ||
- | 10 | 5 Days | 6.3 | 20 | 16 | 5.3 | 48 | 266 |