Manufacturer part number: 80068X11G
Brand: RINGFEDER
Price: Please contact the support for quotation
Delivery time: 5 Days
Overall Length W: 4.5 mm
Outer Dia. A: 11 Ø
Inner Diameter: 8 mm
Width of Ring: 3.7 mm
Maximum Transmissible Torque: 13 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80068X11G
This page is Locking Elements Slitted 8006, part number 80068X11G.
You can find the detail information about specifications and dimensions on part number 80068X11G.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Width of Ring(mm)
Maximum Transmissible Torque(Nm)
Bearing Surface(mm²)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
800611X14G |
800612X15G |
800613X16G |
800614X18G |
800615X19G |
80069X12G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Width of Ring (mm) | Maximum Transmissible Torque (Nm) | Bearing Surface (mm²) |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 5 Days | 4.5 | 14 | 11 | 3.7 | 15 | 128 | ||
- | 10 | 5 Days | 4.5 | 15 | 12 | 3.7 | 19 | 139 | ||
- | 10 | 5 Days | 4.5 | 16 | 13 | 3.7 | 23 | 151 | ||
- | 10 | 5 Days | 6.3 | 18 | 14 | 5.3 | 34 | 233 | ||
- | 10 | 5 Days | 6.3 | 19 | 15 | 5.3 | 41 | 250 | ||
- | 10 | 5 Days | 4.5 | 12 | 9 | 3.7 | 8.7 | 105 |