Shrink Disc 4061 (406114X37)

Shrink Disc 4061 406114X37

Product Details:

Manufacturer part number: 406114X37

Brand: RINGFEDER

Price: 41.82

Delivery time: 5 Days


Technical Data:

Overall Length W: 14.8 mm

Outer Dia. A: 37 mm

Inner Diameter: 14 mm

Overall Length (Without Screws): 12 mm

Width of Ring: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

406114X37

Part Number
406114X37
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(mm)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Hub
(N/mm²)
Quantity Of Screws
(Pieces)
Maximum Transmissible Torque
(Nm)
Maximum Tightened Torque of the Clamping Nut
(Nm)
Solid Shaft Diameter
(mm)
Pitch Circle Diameter
(mm)

41.82 €

1 5 Days 14.8371412930, 37, 488278337.5, 46, 602.410, 11, 1224

Loading...

  1. 1

This page is Shrink Disc 4061, part number 406114X37.
You can find the detail information about specifications and dimensions on part number 406114X37.

Variation of this product

Part Number
4061115X185
4061125X215
4061140X230
4061165X290
406116X41
4061185X330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(mm)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Hub
(N/mm²)
Quantity Of Screws
(Pieces)
Maximum Transmissible Torque
(Nm)
Maximum Tightened Torque of the Clamping Nut
(Nm)
Solid Shaft Diameter
(mm)
Pitch Circle Diameter
(mm)

305.18 €

1 5 Days 62.418511556429500, 12100, 140502672431011850, 15100, 175505980, 90, 95145

-

1 5 Days 60.4215125544211050, 13100, 151503002691213800, 16350, 189505985, 90, 95160

-

1 5 Days 6823014060.54615100, 17550, 200003652631018850, 21900, 2500010095, 100, 105175

-

1 5 Days 81290165715631400, 35500, 39400601280839300, 44400, 49250250115, 120, 125210

-

1 5 Days 18.54116151270, 90, 11015336490, 110, 130412, 13, 1427

-

1 5 Days 96.433018586.47152500, 57350, 624007862461065600, 71650, 78000250135, 140, 145236

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360