Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4161165X290
Part Number
|
---|
4161165X290 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Width of Ring (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Maximum Tightened Torque of the Clamping Screws (Nm) | Maximum Transmissible Torque (Nm) | Solid Shaft Diameter (mm) | Pitch Circle Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 78 | 290 | 165 | 68 | 61 | 56500, 61500, 72500 | 940, 980, 1070 | 290 | 62150, 67650, 79750 | 120, 125, 135 | 200 |
Loading...
This page is Shrink Disc 4161, part number 4161165X290.
You can find the detail information about specifications and dimensions on part number 4161165X290.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Overall Length (Without Screws)(mm)
Width of Ring(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Transmissible Axial Force(kN)
Maximum Tightened Torque of the Clamping Screws(Nm)
Maximum Transmissible Torque(Nm)
Solid Shaft Diameter(mm)
Pitch Circle Diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4161115X200 |
4161120X200 |
4161125X215 |
4161170X300 |
4161175X300 |
4161180X320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Width of Ring (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Maximum Tightened Torque of the Clamping Screws (Nm) | Maximum Transmissible Torque (Nm) | Solid Shaft Diameter (mm) | Pitch Circle Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 62.5 | 200 | 115 | 55 | 48 | 17200, 19900, 22900 | 405, 443, 482 | 121 | 18920, 21890, 25190 | 85, 90, 95 | 150 | ||
- | 1 | 5 Days | 62.5 | 200 | 120 | 55 | 48 | 17300, 19900, 22900 | 405, 443, 482 | 121 | 18920, 21890, 25190 | 85, 90, 95 | 150 | ||
- | 1 | 5 Days | 60.5 | 215 | 125 | 53 | 46.5 | 19200, 21700, 24400 | 420, 450, 480 | 121 | 21120, 23870, 26840 | 90, 95, 100 | 157 | ||
- | 1 | 5 Days | 78.5 | 300 | 170 | 68.5 | 61 | 61000, 72300, 78400 | 938, 1023, 1081 | 290 | 67100, 79530, 86240 | 130, 140, 145 | 210 | ||
- | 1 | 5 Days | 78.5 | 300 | 175 | 68.5 | 61 | 61500, 67000, 72500 | 900, 990, 1030 | 290 | 67650, 73700, 79750 | 130, 135, 140 | 210 | ||
- | 1 | 5 Days | 97 | 320 | 180 | 87 | 77.5 | 86500, 101400, 109300 | 1237, 1352, 1401 | 290 | 95150, 111540, 120230 | 140, 150, 155 | 224 |