Shrink Disc Stainless Steel 4061 SST

Shrink Disc Stainless Steel 4061 SST
Shrink disc made of stainless steel for high torques. Compensation of smaller tolerances possible with simple assembly and disassembly. Due to special high-strength materials with increased performance range.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4061100X170SST
406114X37SST
406116X41SST
406118X44SST
406120X46SST
406121X50SST
406124X50SST
406130X60SST
406136X72SST
406138X72SST
406140X72SST
406144X80SST
406148X80SST
406150X90SST
406155X100SST
406162X110SST
406168X115SST
406175X138SST
406180X145SST
406185X155SST
406190X155SST
406195X170SST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(mm)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Hub
(N/mm²)
Quantity Of Screws
(Pieces)
Maximum Transmissible Torque
(Nm)
Maximum Tightened Torque of the Clamping Nut
(Nm)
Solid Shaft Diameter
(mm)
Pitch Circle Diameter
(mm)

240.72 €

1 5 Days 55.117010047.1346950, 7600, 9100202, 223, 245261128700, 9500, 113503070, 75, 80127

41.82 €

1 5 Days 16371412930, 37, 488, 8, 10278337.5, 46, 602.410, 11, 1224

41.82 €

1 5 Days 204116151270, 90, 11015, 18, 20336490, 110, 130412, 13, 1427

41.82 €

1 5 Days 204418151290, 100, 12016, 18, 202994110, 130, 160414, 15, 1629

41.82 €

1 5 Days 22.5462017.512110, 140, 16020, 22, 243365140, 170, 200415, 16, 1732

45.50 €

1 5 Days 2450211915200, 230, 26031, 34, 373846250, 290, 330516, 17, 1836

45.50 €

1 5 Days 2450241915240, 270, 30032, 35, 383366300, 340, 390519, 20, 2136

52.00 €

1 5 Days 26.5603021.517350, 400, 44038, 41, 432617450, 500, 560524, 25, 2644

56.88 €

1 5 Days 29.5723623.518590, 690, 70053, 58, 583035730, 860, 8901228, 30, 3152

62.62 €

1 5 Days 3272382621700, 770, 78062, 65, 632956890, 970, 9801229, 30, 3155

67.72 €

1 5 Days 30.5724024.519720, 730, 79061, 59, 623106900, 910, 9901230, 31, 3257

73.45 €

1 5 Days 3280442620800, 1000, 105063, 73, 7631271000, 1250, 13501232, 35, 3663

73.45 €

1 5 Days 3280482622900, 1050, 120065, 72, 7826071150, 1350, 15501236, 38, 4068

84.07 €

1 5 Days 33.5905027.522.51350, 1500, 170089, 96, 10331491650, 1900, 21501238, 40, 4270

94.03 €

1 5 Days 36.51005530.5231300, 1550, 180078, 87, 9624881600, 1950, 23001242, 45, 4875

97.40 €

1 5 Days 36.51106230.5232400, 2650, 2800126, 133, 136330123000, 3300, 35001248, 50, 5286

107.90 €

1 5 Days 36.51156830.523.51900, 2250, 285095, 104, 121245102350, 2850, 36001250, 55, 6086

122.20 €

1 5 Days 40.51387532.5252650, 3300, 4050121, 139, 15827773300, 4150, 51003055, 60, 65100

149.72 €

1 5 Days 40.51458032.5253200, 3900, 4600126, 143, 16025974000, 4900, 57503060, 65, 70100

166.08 €

1 5 Days 48.51558540.5304850, 5800, 6800189, 212, 235325116050, 7250, 85003060, 65, 70114

182.55 €

1 5 Days 471559039304800, 6050, 7300174, 195, 215274106000, 7550, 91503065, 70, 75114

211.25 €

1 5 Days 55.11709547.1345350, 6750, 8150195, 217, 240275126700, 8450, 102003065, 70, 75127

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360