Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
346619
Part Number
|
---|
346619 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole distance | Load capacity (max.) (kg) | Material (details) | Material | Sheet size (mm) | Size | Swivel caster features | Total height (mm) | Type (misc.) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.87 € | 1 | Available | 3 Days | 38 x 38/48 x 48 mm | 50 | - | - | - | 60 x 60 mm | Mount|Brake | 71 | Swivel castor with mounting plate and stop-fix-brakes | 19 | 50 | 19 |
Loading...
Product type | Swivel wheel |
---|
This page is Device swivel castors, part number 346619.
You can find the detail information about specifications and dimensions on part number 346619.
Configure
Part Number |
---|
532127 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole distance | Load capacity (max.) (kg) | Material (details) | Material | Sheet size (mm) | Size | Swivel caster features | Total height (mm) | Type (misc.) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.29 € | 1 | Available | 3 Days | 105 x 75 x 75-80 mm | 135 | Full-rubber tyres. casing made of galvanised sheet steel | Steel plate|Solid rubber | 140 x 110 | 140 x 110 mm | Brake | 190 | Guide roller with end stop | 40 | 150 | 40 |