Swivel Castors with bolt hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
574178
574392
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing type Hole distance Load capacity (max.)
(kg)
Total height
(mm)
Wheel diameter
(mm)

25.68 €

1 Available 3 Days Plain bearingØ 13 mm10010880

29.05 €

1 Available 3 Days Ball bearing-110133100

Loading...

  1. 1

Basic information

Material Stainless steel Product type Swivel wheel Size Ø 57 mm
Wheel width(mm) 32

Tech Support