Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
297119 |
298844 |
321547 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load capacity (kg) | Load capacity (max.) (kg) | Material (details) | Material | Total height (mm) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.27 € | 1 | Available | 8 Days | 150 | 150 | - | - | 125 | 30 | 100 | 30 | |
27.97 € | 1 | Available | 3 Days | 150 | 150 | - | - | 150 | 30 | 125 | 30 | |
35.52 € | 1 | Available | 14 Days | - | 200 | Casing made of sheet steel galvanised. polyurethane run-lining Blickle Extrathane® | Steel plate|Polyurethane | 150 | 40 | 125 | 40 |
Loading...
Hole distance | 80 x 60 mm | Product type | Fixed wheel | Sheet size(mm) | 100 x 85 |
---|---|---|---|---|---|
Size | 100 x 85 mm | Type (misc.) | Castor |