STAHLBL.SCHWER.LENKR.ST-FIX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
606012
638163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity (max.)
(kg)
Total height
(mm)
Wheel diameter
(mm)

83.01 €

1 Available 3 Days 300140100

83.01 €

1 Available 3 Days 350165125

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance 80 x 60 mm Material (details) Steel plate
Material Steel plate Product type Swivel wheel Sheet size(mm) 100 x 85
Size 100 x 85 mm Swivel caster features Brake Type (misc.) Roller ball bearing stop-fix
Wheel width(mm) 40

Tech Support