Steel Swivel Castors Fix

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
574293
574624
574640
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing type Hole distance Load capacity (max.)
(kg)
Total height
(mm)
Wheel diameter
(mm)

32.29 €

1 Available 3 Days Plain bearingØ 13 mm10010880

42.41 €

1 Available 3 Days Ball bearingØ 11 mm120158125

39.83 €

1 Available 3 Days Ball bearingØ 13 mm120158125

Loading...

  1. 1

Basic information

Material Stainless steel Product type Swivel wheel Size Ø 57 mm
Swivel caster features Brake Wheel width(mm) 32

Tech Support