Steel plate guide roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

318451

Part Number
318451
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Hole distance 80 x 60 mm Load capacity (max.)(kg) 150 Material (details) Casing made from zinc steel plates. wheels of premium Polyamid
Material Steel plate|Polyamide Product type Swivel wheel Sheet size(mm) 100 x 85
Size 100 x 85 mm Swivel caster features Mount Total height(mm) 100
Type (misc.) swivel castor with mounting plate Tyre width(mm) 32 Wheel diameter(mm) 75
Wheel width(mm) 32

This page is Steel plate guide roll, part number 318451.
You can find the detail information about specifications and dimensions on part number 318451.

Tech Support