Heavy-lift fixed roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

265835

Part Number
265835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Hole distance 80 x 60 mm Load capacity (max.)(kg) 350 Material (details) Casing made of sheet steel galvanised. polyurethane run-lining Blickle Extrathane®
Material Steel plate|Polyurethane Product type Fixed wheel Sheet size(mm) 100 x 85
Size 100 x 85 mm Total height(mm) 155 Type (misc.) Castor
Tyre width(mm) 40 Wheel diameter(mm) 125 Wheel width(mm) 40

This page is Heavy-lift fixed roller, part number 265835.
You can find the detail information about specifications and dimensions on part number 265835.

Tech Support