Design-plastic-steering WAVE with stopper Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743103
744739
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity (max.)
(kg)
Total height
(mm)
Wheel diameter
(mm)

25.68 €

1 Available 25 Days 110160125

23.55 €

1 Available 3 Days 100135100

Loading...

  1. 1

Basic information

Material (details) Casing made of reinforced polyamide. wheels made from thermoplastic rubber Material Polyamide|Rubber Product type Swivel wheel
Swivel caster features Rear opening|Brake Type (misc.) Steering wheel with reverse lock and stop-fix-Breaks Tyre width(mm) 32
Wheel width(mm) 32

Tech Support