Equipment wheels (546598)

Equipment wheels 546598
  • Volume Discount

Product Details:

Manufacturer part number: 546598

Brand: BLICKLE

Price: 4.17

Delivery time: 3 Days


Technical Data:

Max. Load / Allowable Load: 110 daN

Max. Load / Allowable Load: 110 kg

Axle hole diameter: 12 mm

Bearing type: Plain bearing

Load capacity: 110 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

546598

Part Number
546598
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Axle hole diameter
(mm)
Bearing type Load capacity
(kg)
Size Type (misc.) Wheel diameter
(mm)

4.17 €

1 Available 3 Days 11011012Plain bearing11057 mmPlain bearing100

Loading...

  1. 1

Basic information

Material (details) Polypropylene wheels. rubber tread Material Polypropylene|Rubber Product type Plastic caster
Tyre width(mm) 32 Wheel width(mm) 32

This page is Equipment wheels, part number 546598.
You can find the detail information about specifications and dimensions on part number 546598.

Variation of this product

Part Number
228932
380683
574202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Axle hole diameter
(mm)
Bearing type Load capacity
(kg)
Size Type (misc.) Wheel diameter
(mm)

9.00 €

1 Available 3 Days 1251258Ball bearing125-Ball bearings125

5.05 €

1 Available 3 Days 12512512Plain bearing125-Plain bearing125

7.40 €

1 Available 3 Days 1101108Ball bearing110-Ball bearings100

Tech Support