Swivel Castors fix lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

574509

Part Number
574509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance Ø 13 mm Load capacity (max.)(kg) 110
Material Stainless steel Product type Swivel wheel Size Ø 57 mm
Swivel caster features Brake Total height(mm) 133 Wheel diameter(mm) 100
Wheel width(mm) 32

Tech Support