Heavy load polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6890

Part Number
6890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 300 Max. Load / Allowable Load(kg) 300 Bearing type Ball bearing
Load capacity(kg) 300 Material (details) High quality polyamide Material Polyamide
Product type Plastic caster Type (misc.) Ball bearing Tyre width(mm) 32
Wheel diameter(mm) 75 Wheel width(mm) 32

This page is Heavy load polyamide wheel, part number 6890.
You can find the detail information about specifications and dimensions on part number 6890.

Tech Support