Castors with bolt hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
574426
574459
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing type

19.27 €

1 Available 3 Days Plain bearing

25.68 €

1 Available 3 Days Ball bearing

Loading...

  1. 1

Basic information

Hole distance Ø 57 mm Load capacity (max.)(kg) 100 Material Stainless steel
Product type Fixed wheel Size Ø 57 mm Total height(mm) 133
Wheel diameter(mm) 100 Wheel width(mm) 32

Tech Support