Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
346601 |
380204 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material (details) | Material | Product type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
7.40 € | 1 | Available | 3 Days | - | - | Swivel wheel | swivel castor with mounting plate | |
5.05 € | 1 | Available | 3 Days | Casing made of sheet steel galvanised. wheel body made of polypropylene with thermoplastic run-lining | Steel plate|Polypropylene | Fixed wheel | Bockrolle with mounting plate |
Loading...
Hole distance | 38 x 38/48 x 48 mm | Load capacity (max.)(kg) | 50 | Size | 60 x 60 mm |
---|---|---|---|---|---|
Swivel caster features | Mount | Total height(mm) | 71 | Tyre width(mm) | 19 |
Wheel diameter(mm) | 50 | Wheel width(mm) | 19 |