HEAVY-WHEEL-VOLLEL. VOLLGUMM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42937
42952
563742
597526
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Wheel diameter
(mm)
Wheel width
(mm)

33.37 €

1 Available 25 Days 30030016050

36.60 €

1 Available 3 Days 30030020050

14.89 €

1 Available 3 Days 25025012540

9.00 €

1 Available 3 Days 1201208032

Loading...

  1. 1

Basic information

Material (details) Tire: Elastic solid rubber. Wheel body: polyamide Material Solid rubber|Polyamide Product type Heavy duty caster
Swivel caster features Solid rubber Type (misc.) Solid rubber

Tech Support