Swivel castors (282582)

Swivel castors 282582
  • Volume Discount

Product Details:

Manufacturer part number: 282582

Brand: BLICKLE

Price: 76.45

Delivery time: 3 Days


Technical Data:

Hole distance: 105 x 75-80 mm

Load capacity (max.): 400 kg

Product type: Swivel wheel

Sheet size: 140 x 110 mm

Size: 140 x 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282582

Part Number
282582
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Product type Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

76.45 €

1 Available 3 Days 105 x 75-80 mm400Swivel wheel140 x 110140 x 110 mmBrake195Guide roller with end stop5016050

Loading...

  1. 1

Basic information

Material (details) Casing made of sheet steel galvanised. polyurethane run-lining Blickle Extrathane® Material Steel plate|Polyurethane

This page is Swivel castors, part number 282582.
You can find the detail information about specifications and dimensions on part number 282582.

Variation of this product

Part Number
282574
419796
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Product type Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

48.93 €

1 Available 3 Days 105 x 75-80 mm400Fixed wheel140 x 110140 x 110 mm-195Castor5016050

44.59 €

1 Available 3 Days 80 x 60 mm200Swivel wheel100 x 85100 x 85 mmBrake150Guide roller with end stop4012540

Tech Support