Heat-resistant roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
605618
607572
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity (max.)
(kg)
Material (details) Product type Sheet size
(mm)
Total height
(mm)
Type (misc.) Wheel diameter
(mm)
Wheel width
(mm)

35.52 €

1 Available 3 Days 125Steel plateSwivel wheel100 x 85125Roller Bearing10030

22.47 €

1 Available 3 Days 100-Fixed wheel-102-8032

Loading...

  1. 1

Basic information

Bearing type Plain bearing Hole distance 80 x 60 mm Material Steel plate
Size 100 x 85 mm

Tech Support