Frontwheel for pallet truck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430793
470187
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Material (details) Material

29.05 €

1 Available 3 Days 450450Aluminium-high pressure die casting + Elastic solid rubberAluminium (die-cast)|Polyamide

23.55 €

1 Available 3 Days 600600Polyamide. colour natural white. with ball bearing.Polyamide

Loading...

  1. 1

Basic information

Type (misc.) Front wheels for lift truck Tyre width(mm) 50 Wheel diameter(mm) 200
Wheel width(mm) 50

Tech Support