Guide roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

303354

Part Number
303354
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.83 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Hole distance 80 x 60 mm Load capacity (max.)(kg) 200 Material (details) Polyurethane
Material Steel plate|Polyurethane Product type Swivel wheel Sheet size(mm) 100 x 85
Size 100 x 85 mm Total height(mm) 150 Type (misc.) Guide roller
Tyre width(mm) 40 Wheel diameter(mm) 125 Wheel width(mm) 40

This page is Guide roller, part number 303354.
You can find the detail information about specifications and dimensions on part number 303354.

Tech Support