Wheel with polyurethane wood plank

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

253492

Part Number
253492
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 150 Max. Load / Allowable Load(kg) 150 Bearing type Ball bearing
Load capacity(kg) 150 Material (details)
Wood plank: made of polyurethane; Wheel body: made of high quality polyamide.
Material Polyamide|Polyurethane
Product type Plastic caster Type (misc.) Ball bearing Tyre width(mm) 30
Wheel diameter(mm) 100 Wheel width(mm) 30

This page is Wheel with polyurethane wood plank, part number 253492.
You can find the detail information about specifications and dimensions on part number 253492.

Tech Support