STAINLESS STEEL LENKR.STOP-FIX (609743)

STAINLESS STEEL LENKR.STOP-FIX 609743
  • Volume Discount

Product Details:

Manufacturer part number: 609743

Brand: BLICKLE

Price: 48.93

Delivery time: 3 Days


Technical Data:

Hole distance: 80 x 60 mm

Load capacity (max.): 150 kg

Sheet size: 100 x 85 mm

Size: 100 x 85 mm

Total height: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

609743

Part Number
609743
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Sheet size
(mm)
Size Total height
(mm)
Type (misc.) Wheel diameter
(mm)
Wheel width
(mm)

48.93 €

1 Available 3 Days 80 x 60 mm150100 x 85100 x 85 mm125Swivel castor-roller bearing stop-fix10038

Loading...

  1. 1

Basic information

Bearing type Ball bearing Material (details) Stainless steel Material Stainless steel
Product type Swivel wheel Swivel caster features Brake

This page is STAINLESS STEEL LENKR.STOP-FIX, part number 609743.
You can find the detail information about specifications and dimensions on part number 609743.

Variation of this product

Part Number
387605
583112
583120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Sheet size
(mm)
Size Total height
(mm)
Type (misc.) Wheel diameter
(mm)
Wheel width
(mm)

102.69 €

1 Available 3 Days 105 x 75-80 mm300140 x 110140 x 110 mm235Roller ball bearing stop-fix20050

52.20 €

1 Available 3 Days 80 x 60 mm150100 x 85100 x 85 mm125Roller ball bearing stop-fix10038

52.20 €

1 Available 3 Days 80 x 60 mm150100 x 85100 x 85 mm150Roller ball bearing stop-fix12540

Tech Support