Design-plastic-steering (743102)

Design-plastic-steering 743102
  • Volume Discount

Product Details:

Manufacturer part number: 743102

Brand: BLICKLE

Price: 22.47

Delivery time: 3 Days


Technical Data:

Max. Load / Allowable Load: 110 daN

Max. Load / Allowable Load: 110 kg

Total height: 160 mm

Wheel diameter: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

743102

Part Number
743102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Total height
(mm)
Wheel diameter
(mm)

22.47 €

1 Available 3 Days 110110160125

Loading...

  1. 1

Basic information

Material (details) Casing made of reinforced polyamide. wheels made from thermoplastic rubber Material Polyamide|Rubber Product type Swivel wheel
Swivel caster features Rear opening Type (misc.) Steering wheel with reverse lock Tyre width(mm) 32
Wheel width(mm) 32

This page is Design-plastic-steering, part number 743102.
You can find the detail information about specifications and dimensions on part number 743102.

Variation of this product

Part Number
744738
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Total height
(mm)
Wheel diameter
(mm)

21.40 €

1 Available 3 Days 100100135100

Tech Support