STAINLESS STEEL WHEELS (583104)

STAINLESS STEEL WHEELS 583104
  • Volume Discount

Product Details:

Manufacturer part number: 583104

Brand: BLICKLE

Price: 44.59

Delivery time: 3 Days


Technical Data:

Max. Load / Allowable Load: 150 daN

Max. Load / Allowable Load: 150 kg

Bearing type: Ball bearing

Total height: 150 mm

Type (misc.): Roller ball bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

583104

Part Number
583104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Total height
(mm)
Type (misc.) Wheel diameter
(mm)
Wheel width
(mm)

44.59 €

1 Available 3 Days 150150Ball bearing150Roller ball bearing12540

Loading...

  1. 1

Basic information

Hole distance 80 x 60 mm Material (details) Stainless steel Material Stainless steel
Product type Swivel wheel Sheet size(mm) 100 x 85 Size 100 x 85 mm

This page is STAINLESS STEEL WHEELS, part number 583104.
You can find the detail information about specifications and dimensions on part number 583104.

Variation of this product

Part Number
582346
611061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Total height
(mm)
Type (misc.) Wheel diameter
(mm)
Wheel width
(mm)

37.67 €

1 Available 3 Days 150150Plain bearing125Roller Bearing10038

38.75 €

1 Available 3 Days 120120Ball bearing102Swivel castor-roller bearing8032

Tech Support