STAHLBL.SCHWER.LENKR.ST FIX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

579581

Part Number
579581
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance 105 x 75-80 mm Load capacity (max.)(kg) 700
Material (details) Steel plate Material Steel plate Product type Swivel wheel
Sheet size(mm) 140 x 110 Size 140 x 110 mm Swivel caster features Brake
Total height(mm) 245 Type (misc.) Roller ball bearing stop-fix Wheel diameter(mm) 200
Wheel width(mm) 50

This page is STAHLBL.SCHWER.LENKR.ST FIX, part number 579581.
You can find the detail information about specifications and dimensions on part number 579581.

Tech Support