Steel Fixed Castors

Steel Fixed Castors
  • Volume Discount
[Specifications]
・Product type: Fixed wheel
・Material: Stainless steel
・Bearing type: Ball bearing
・Size Ø(mm): 57
・Wheel width(mm): 32
・Wheel diameter(mm): 125
・Hole distance(mm): 57
・Load capacity (max.)(kg): 110

Stainless steel light duty fixed castor, with bolt hole, wheel, with thermoplastic rubber tread, with polypropylene wheel centre, with synthetic thread guard

[Features]
・large thread guard, with additional, ball bearing seals
・very high chemical resistance to many aggressive substances
・operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
・tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

574608

Part Number
574608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance Ø 57 mm Load capacity (max.)(kg) 110
Material Stainless steel Product type Fixed wheel Size Ø 57 mm
Total height(mm) 158 Wheel diameter(mm) 125 Wheel width(mm) 32

This page is Steel Fixed Castors, part number 574608.
You can find the detail information about specifications and dimensions on part number 574608.

Tech Support