STEEL-HIGH PERFORMANCE LENKR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

579599

Part Number
579599
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance 105 x 75-80 mm Load capacity (max.)(kg) 800
Material (details) Steel plate Material Steel plate Product type Swivel wheel
Sheet size(mm) 140 x 110 Size 140 x 110 mm Total height(mm) 295
Type (misc.) Roller ball bearing Wheel diameter(mm) 250 Wheel width(mm) 50

This page is STEEL-HIGH PERFORMANCE LENKR, part number 579599.
You can find the detail information about specifications and dimensions on part number 579599.

Tech Support