Steering and trestle roller

Steering and trestle roller
  • Volume Discount
[Specifications]
・Product type: Swivel wheel
・Material: Steel plate|Polyamide|Polyurethane
・Swivel caster features: Brake
・Sheet size(mm): 100 x 85, 140 x 110
・Wheel width(mm): 30, 40
・Wheel diameter(mm): 100, 125, 160
・Hole distance(mm): 80 x 60, 105 x 75-80
・Load capacity (max.)(kg): 150, 300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
294926
297093
298836
337907
472290
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity
(kg)
Load capacity (max.)
(kg)
Material (details) Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

29.05 €

1 Available 3 Days 80 x 60 mm150150
Casing: made from steel sheet pressed Wheels: made from premium polyamide Tread: made of polyurethane;
100 x 85100 x 85 mmBrake125Guide roller with end stop3010030

25.68 €

1 Available 3 Days 80 x 60 mm150150
Casing: made from steel sheet pressed Wheels: made from premium polyamide Tread: made of polyurethane;
100 x 85100 x 85 mm-125Guide roller3010030

29.05 €

1 Available 10 Days 80 x 60 mm150150
Casing: made from steel sheet pressed Wheels: made from premium polyamide Tread: made of polyurethane;
100 x 85100 x 85 mm-150Guide roller3012530

33.37 €

1 Available 3 Days 80 x 60 mm150150
Casing: made from steel sheet pressed Wheels: made from premium polyamide Tread: made of polyurethane;
100 x 85100 x 85 mmBrake150Guide roller with end stop3012530

63.07 €

1 Available 3 Days 105 x 75-80 mm300300
Casing: made from steel sheet pressed Wheels: made from premium polyamide Tread: made of polyurethane;
140 x 110140 x 110 mmBrake195Castor with wheel stop4016040

Loading...

  1. 1

Basic information

Material Steel plate|Polyamide|Polyurethane Product type Swivel wheel

Tech Support