Heavy-lift swivel castors

Heavy-lift swivel castors
  • Volume Discount
[Specifications]
・Product type: Swivel wheel
・Material: Steel plate|Polyurethane
・Swivel caster features: Brake
・Sheet size(mm): 100 x 85, 140 x 110
・Wheel width(mm): 40, 50
・Wheel diameter(mm): 125, 160
・Hole distance(mm): 80 x 60, 105 x 75-80
・Load capacity (max.)(kg): 350, 550

265777:
・Pressed steel swivel castor, Heavy duty design, heavy duty wheel, with Blickle Extrathane® polyurethane tread, with aluminium wheel centre
605741/607440:
・Pressed steel swivel castor, Heavy duty design, with brake system 'stop-fix', heavy duty wheel, with Blickle Extrathane® polyurethane tread, with aluminium wheel centre

[Features]
・high chemical resistance to many aggressive substances
・operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
265777
605741
607440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

40.89 €

1 Available 3 Days 80 x 60 mm350100 x 85100 x 85 mm-155Guide roller4012540

50.03 €

1 Available 9 Days 80 x 60 mm350100 x 85100 x 85 mmBrake155Guide roller with end stop4012540

87.39 €

1 Available 3 Days 105 x 75-80 mm550140 x 110140 x 110 mmBrake202Guide roller with end stop5016050

Loading...

  1. 1

Basic information

Material (details) Casing made of sheet steel galvanised. polyurethane run-lining Blickle Extrathane® Material Steel plate|Polyurethane Product type Swivel wheel

Tech Support