Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
607440
Part Number
|
---|
607440 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole distance | Load capacity (max.) (kg) | Sheet size (mm) | Size | Swivel caster features | Total height (mm) | Type (misc.) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.57 € | 1 | Available | 3 Days | 105 x 75-80 mm | 550 | 140 x 110 | 140 x 110 mm | Brake | 202 | Guide roller with end stop | 50 | 160 | 50 |
Loading...
Material (details) | Casing made of sheet steel galvanised. polyurethane run-lining Blickle Extrathane® | Material | Steel plate|Polyurethane | Product type | Swivel wheel |
---|
This page is Heavy-lift swivel castors, part number 607440.
You can find the detail information about specifications and dimensions on part number 607440.
Part Number |
---|
265777 |
605741 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole distance | Load capacity (max.) (kg) | Sheet size (mm) | Size | Swivel caster features | Total height (mm) | Type (misc.) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.83 € | 1 | Available | 3 Days | 80 x 60 mm | 350 | 100 x 85 | 100 x 85 mm | - | 155 | Guide roller | 40 | 125 | 40 | |
54.37 € | 1 | Available | 3 Days | 80 x 60 mm | 350 | 100 x 85 | 100 x 85 mm | Brake | 155 | Guide roller with end stop | 40 | 125 | 40 |