EDELST.-APPARATUS BOCKR.RÜCK.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

574285

Part Number
574285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance Ø 57 mm Load capacity (max.)(kg) 90
Material Stainless steel Product type Fixed wheel Size Ø 57 mm
Total height(mm) 108 Wheel diameter(mm) 80 Wheel width(mm) 32

This page is EDELST.-APPARATUS BOCKR.RÜCK., part number 574285.
You can find the detail information about specifications and dimensions on part number 574285.

Tech Support