Heavy-duty guide and fixed roller (498782)

Heavy-duty guide and fixed roller 498782
  • Volume Discount

Product Details:

Manufacturer part number: 498782

Brand: BLICKLE

Price: 44.59

Delivery time: 16 Days


Technical Data:

Hole distance: 105 x 75-80 mm

Load capacity: 600 kg

Load capacity (max.): 600 kg

Product type: Fixed wheel

Sheet size: 140 x 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

498782

Part Number
498782
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity
(kg)
Load capacity (max.)
(kg)
Product type Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

44.59 €

1 Available 16 Days 105 x 75-80 mm600600Fixed wheel140 x 110140 x 110 mm-170Fixed castor5012550

Loading...

  1. 1

Basic information

Material (details)
Casing: Made of compressed steel sheet; Wheels: made from premium Polyamide
Material Steel plate|Polyamide

This page is Heavy-duty guide and fixed roller, part number 498782.
You can find the detail information about specifications and dimensions on part number 498782.

Variation of this product

Part Number
266775
267625
412841
604348
605386
610584
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole distance Load capacity
(kg)
Load capacity (max.)
(kg)
Product type Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

30.13 €

1 Available 3 Days 80 x 60 mm350350Fixed wheel100 x 85100 x 85 mm-155Castor4012540

29.05 €

1 Available 3 Days 80 x 60 mm350350Fixed wheel100 x 85100 x 85 mm-130Castor3710037

46.76 €

1 Available 3 Days 105 x 75-80 mm350350Swivel wheel140 x 110140 x 110 mmBrake155Guide roller with end stop4012540

32.29 €

1 Available 3 Days 80 x 60 mm350350Swivel wheel100 x 85100 x 85 mm-130Guide roller3710037

53.29 €

1 Available 16 Days 105 x 75-80 mm600600Swivel wheel140 x 110140 x 110 mm-170Castor5012550

45.67 €

1 Available 3 Days 80 x 60 mm350350Swivel wheel100 x 85100 x 85 mmBrake130Guide roller with end stop3710037

Tech Support