Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EAS4X-E030-AZAK-3
Part Number
|
---|
EAS4X-E030-AZAK-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Table Width W1 (mm) | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor Mounting Direction | Driver Type | Slider Size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885.02 € | 1 | 68 Days | 300 | 20.1 to 50.0 | - | - | - | - | 24/48 V DC | 64 | Not Included | 101 to 200 | 140 | Standard 3 m | 65 | 300 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | Actuator + driver set product |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Included | Position Detection | Absolute | I/O Module | Not Included |
Noise Filters | Not Included | Usage Environment | Standard |
This page is Electric Slider, EAS Series, part number EAS4X-E030-AZAK-3.
You can find the detail information about specifications and dimensions on part number EAS4X-E030-AZAK-3.
Configure
Basic Attributes
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Input Power Supply
Table Width W1(mm)
Electromagnetic Break
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Cable
Table Length L1(mm)
Maximum Velocity(mm/sec)
Motor Mounting Direction
Driver Type
Slider Size(mm)
Table Type
On-Board Motor
Motor Part Shape
Sensor Rail
Product Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EAS2NY-E020-ARAKD-3 |
EAS2X-E015-ARAK-3 |
EAS4LNX-E050-ARMK-2 |
EAS4X-E060-ARAK-1 |
EAS4Y-D030-ARMCD-3 |
EAS4Y-D040-AZMK-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Table Width W1 (mm) | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor Mounting Direction | Driver Type | Slider Size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
928.10 € | 1 | 38 Days | 200 | 5.1 to 10.0 | 7.5 | 2.1 to 5.0 | 2.5 | - | 24 VDC / 48 VDC | 25 | Not Included | 0 to 100 | 25 | Standard 3 m | 45 | 300 | Straight | Positioning function built-in type | Width 30 × Height 38 | Y table | AR Series | Single axis shaft | Without | Actuator + driver set product | ||
870.67 € | 1 | 38 Days | 150 | 5.1 to 10.0 | 7.5 | 2.1 to 5.0 | 2.5 | - | 24 VDC / 48 VDC | 47 | Not Included | 0 to 100 | 25 | Standard 3 m | 45 | 300 | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Single axis shaft | With | Actuator + driver set product | ||
1,166.96 € | 1 | 38 Days | 500 | 20.1 to 50.0 | - | 10.1 to 20.0 | 14 | - | 24/48 V DC | 64 | Included | 101 to 200 | 125 | Standard 2 m | 65 | 300 | Left reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | Without | Actuator + driver set product | ||
1,033.01 € | 1 | 38 Days | 600 | 20.1 to 50.0 | - | - | - | - | 24/48 V DC | 64 | Not Included | 101 to 200 | 140 | Standard 1 m | 65 | 270 | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product | ||
1,352.71 € | 1 | 38 Days | 300 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | - | Single Phase 200-240 VAC | 36 | Included | 0 to 100 | 70 | Standard 3 m | 65 | 800 | Straight | Positioning function built-in type | Width 45 × Height 60 | Y table | AR Series | Electromagnetic Brake | With | Actuator + driver set product | ||
1,034.98 € | 1 | 68 Days | 400 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | - | 24/48 V DC | 36 | Included | 0 to 100 | 70 | Standard 3 m | 65 | 600 | Straight | Pulse Train Input Type | Width 45 × Height 60 | Y table | AZ Series | Electromagnetic Brake | With | Actuator + driver set product |