Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EZSM3D010AZAK

Part Number
EZSM3D010AZAK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

644.90 €

1 18 Days 1005.1 to 10.07.5--24/48 V DC54Not Included0 to 10043Not Included72600StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Included Position Detection Absolute I/O Module Not Included
Noise Filters Not Included Usage Environment Standard

This page is Electric Slider, EZS Series, part number EZSM3D010AZAK.
You can find the detail information about specifications and dimensions on part number EZSM3D010AZAK.

Variation of this product

Part Number
EZS3-E025-ARMA-3
EZS3-E040-ARAA-3
EZS3-E050-ARACD-3
EZSM3D015AZAK
EZSM3D020AZAC
EZSM3D020AZAK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

1,259.37 €

1 38 Days 25010.1 to 20.0155.1 to 10.07Single Phase 100-115 VAC54Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

1,123.49 €

1 38 Days 40010.1 to 20.015--Single Phase 100-115 VAC54Not Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

1,205.07 €

1 38 Days 50010.1 to 20.015--Single Phase 200-240 VAC54Not Included0 to 10086Standard 3 m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

668.62 €

1 18 Days 1505.1 to 10.07.5--24/48 V DC54Not Included0 to 10043Not Included72600StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

669.44 €

1 18 Days 2005.1 to 10.07.5--Single Phase 200-230 VAC54Not Included0 to 10043Not Included72800StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

669.44 €

1 18 Days 2005.1 to 10.07.5--24/48 V DC54Not Included0 to 10043Not Included72600StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

Tech Support