Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EZSM3E015AZAC

Part Number
EZSM3E015AZAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

668.62 €

1 18 Days 15010.1 to 20.015--Single Phase 200-230 VAC54Not Included0 to 10086Not Included72400StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Included Position Detection Absolute I/O Module Not Included
Noise Filters Not Included Usage Environment Standard

This page is Electric Slider, EZS Series, part number EZSM3E015AZAC.
You can find the detail information about specifications and dimensions on part number EZSM3E015AZAC.

Variation of this product

Part Number
EZS3-E025-ARMA-3
EZS3-E040-ARAA-3
EZS3-E050-ARACD-3
EZSM3E015AZMK
EZSM3E020AZMC
EZSM3E020AZMK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

1,259.37 €

1 38 Days 25010.1 to 20.0155.1 to 10.07Single Phase 100-115 VAC54Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

1,123.49 €

1 38 Days 40010.1 to 20.015--Single Phase 100-115 VAC54Not Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

1,205.07 €

1 38 Days 50010.1 to 20.015--Single Phase 200-240 VAC54Not Included0 to 10086Standard 3 m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

829.17 €

1 18 Days 15010.1 to 20.0155.1 to 10.0724/48 V DC54Included0 to 10086Not Included72300StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesWith electromagnetic brake-Individual actuator

830.00 €

1 18 Days 20010.1 to 20.0155.1 to 10.07Single Phase 200-230 VAC54Included0 to 10086Not Included72400StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesWith electromagnetic brake-Individual actuator

830.00 €

1 18 Days 20010.1 to 20.0155.1 to 10.0724/48 V DC54Included0 to 10086Not Included72300StraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesWith electromagnetic brake-Individual actuator

Tech Support