Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EZSM3D070AZAK
Part Number
|
---|
EZSM3D070AZAK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Input Power Supply | Table Width W1 (mm) | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor Mounting Direction | Driver Type | Slider Size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
729.88 € | 1 | 18 Days | 700 | 5.1 to 10.0 | 7.5 | - | - | 24/48 V DC | 54 | Not Included | 0 to 100 | 43 | Not Included | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Included | Position Detection | Absolute | I/O Module | Not Included |
Noise Filters | Not Included | Usage Environment | Standard |
This page is Electric Slider, EZS Series, part number EZSM3D070AZAK.
You can find the detail information about specifications and dimensions on part number EZSM3D070AZAK.
Configure
Basic Attributes
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Suction Fitting Direction
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Input Power Supply
Table Width W1(mm)
Electromagnetic Break
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Cable
Table Length L1(mm)
Maximum Velocity(mm/sec)
Motor Mounting Direction
Driver Type
Slider Size(mm)
On-Board Motor
Motor Part Shape
Product Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EZS3-E025-ARMA-3 |
EZS3-E040-ARAA-3 |
EZS3-E050-ARACD-3 |
EZSM3D070AZMC |
EZSM3E005AZAK |
EZSM3E005AZMC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Input Power Supply | Table Width W1 (mm) | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor Mounting Direction | Driver Type | Slider Size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,259.37 € | 1 | 38 Days | 250 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | Single Phase 100-115 VAC | 54 | Included | 0 to 100 | 86 | Standard 3 m | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product | ||
1,123.49 € | 1 | 38 Days | 400 | 10.1 to 20.0 | 15 | - | - | Single Phase 100-115 VAC | 54 | Not Included | 0 to 100 | 86 | Standard 3 m | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
1,205.07 € | 1 | 38 Days | 500 | 10.1 to 20.0 | 15 | - | - | Single Phase 200-240 VAC | 54 | Not Included | 0 to 100 | 86 | Standard 3 m | 72 | 400 | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
877.88 € | 1 | 18 Days | 700 | 5.1 to 10.0 | 7.5 | 2.1 to 5.0 | 3.5 | Single Phase 200-230 VAC | 54 | Included | 0 to 100 | 43 | Not Included | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator | ||
593.76 € | 1 | 18 Days | 50 | 10.1 to 20.0 | 15 | - | - | 24/48 V DC | 54 | Not Included | 0 to 100 | 86 | Not Included | 72 | 300 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | Single axis shaft | - | Individual actuator | ||
741.88 € | 1 | 18 Days | 50 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | Single Phase 200-230 VAC | 54 | Included | 0 to 100 | 86 | Not Included | 72 | 400 | Straight | Pulse Train Input Type | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | Individual actuator |