Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BLM5200HPK-5CB30B-L
Part Number
|
---|
BLM5200HPK-5CB30B-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Reduction Ratio | Identification Part Number | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
566.83 € | 1 | 28 Days | [Set] Motor Combination | 90 | 200 | 100 AC Specification | Single-Phase | Parallel Shafts | 30 | None | 90 | C | Steel | Left |
Loading...
Motor Type | Standard | Main Body Shape | Square | Velocity Control Range(r/min) | 80 to 3600 |
---|---|---|---|---|---|
Electromagnetic Brakes | NA | Shaft end shape | Round Shaft Type (With Key) | Motor Protection Structure | IP66 |
Motor Connection Method | Connector type |
This page is Brushless Motor, BLM Series, part number BLM5200HPK-5CB30B-L.
You can find the detail information about specifications and dimensions on part number BLM5200HPK-5CB30B-L.
Configure
Basic Attributes
Type
Type
Square Flange Dim. A(mm)
Rated Output(W)
Voltage Specifications
Power Supply
Gear Head Type
Reduction Ratio
Identification Part Number
Combination Motor Mounting Angle Dimensions(mm)
Gearhead Size Symbol
Output Shaft Material
Connector Position
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BLM460SHPK-4H15S |
BLM460SHPK-4H200S |
BLM460SHPK-4H20S |
BLM5200HPK-5CB50B-L |
BLM5200HPK-5EB100B-L |
BLM5200HPK-5EB200B-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Reduction Ratio | Identification Part Number | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.37 € | 1 | 28 Days | [Set] Motor Combination | 80 | 60 | 100 AC Specification | Single-Phase | [Hollow Shaft] Hollow Shaft | 15 | S | 80 | - | Stainless steel | Bottom | ||
488.12 € | 1 | 28 Days | [Set] Motor Combination | 80 | 60 | 100 AC Specification | Single-Phase | [Hollow Shaft] Hollow Shaft | 200 | S | 80 | - | Stainless steel | Bottom | ||
467.37 € | 1 | 28 Days | [Set] Motor Combination | 80 | 60 | 100 AC Specification | Single-Phase | [Hollow Shaft] Hollow Shaft | 20 | S | 80 | - | Stainless steel | Bottom | ||
566.83 € | 1 | 28 Days | [Set] Motor Combination | 90 | 200 | 100 AC Specification | Single-Phase | Parallel Shafts | 50 | None | 90 | C | Steel | Left | ||
760.31 € | 1 | 28 Days | [Set] Motor Combination | 90 | 200 | 100 AC Specification | Single-Phase | Parallel Shafts | 100 | None | 90 | E | Steel | Left | ||
760.31 € | 1 | 28 Days | [Set] Motor Combination | 90 | 200 | 100 AC Specification | Single-Phase | Parallel Shafts | 200 | None | 90 | E | Steel | Left |