6830ESD ESD Horizontal Toggle Clamp

6830ESD ESD Horizontal Toggle Clamp
  • Volume Discount
ESD horizontal toggle clamp
· With protective cap and handle made of electrostatic conductive (dissipative) material.
· With open clamping arm and horizontal base.
· Galvanised and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearing positions are greased.
· Ergonomic, oil-resistant handle with large grip surface and soft components. Retainer for the clamping screw at the end of the clamp arm.
· Complete with tempered, galvanised clamping screw No. 6890ESD.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
562488
562489
562490
562491
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size

39.15 €

1 Available 8 Days [M4] M4x250,250,40

47.76 €

1 Available 7 Days [M5] M5x300,81,11

49.63 €

1 Available 5 Days [M6] M6x351,01,22

58.00 €

1 Available 5 Days [M8] M8x451,82,53

Loading...

  1. 1

Tech Support