6840ESD ESD Push-Pull Type Toggle Clamp

6840ESD ESD Push-Pull Type Toggle Clamp
  • Volume Discount
ESD push-pull type toggle clamp
· With protective cap and handle made of electrostatic conductive (dissipative) material.
· Without angle base. Push and pull-clamping (Equal operation of rod and lever). Long rod-guide with attaching thread and nut.
· Galvanised and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Lever-parts and push-pull type toggle clamp made of tempered steel. Bearing positions are greased. Push-pull toggle clamp with threaded front for direct mounting in vertical metal plates or in fixtures.
· Ergonomic, oil-resistant handle with large grip surface and soft components.
· Complete with tempered, galvanised clamping screw No. 6880ESD.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
562492
562493
562494
562495
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size

48.77 €

1 Available 5 Days M4x200,80,80

52.89 €

1 Available 5 Days M4x201,01,01

56.06 €

1 Available 5 Days [M6] M6x252,02,02

61.34 €

1 Available 5 Days [M8] M8x352,52,53

Loading...

  1. 1

Tech Support