6844ESD ESD Push-Pull Type Toggle Clamp

6844ESD ESD Push-Pull Type Toggle Clamp
  • Volume Discount
ESD push-pull type toggle clamp
· With protective cap and handle made of electrostatic conductive (dissipative) material.
· Short version. For push and pull-clamping. Long rod-guide with attaching thread and nut.
· Galvanised and passivated. Piston rod is made of non-rusting steel. Shoulder screws tempered. Bearing positions are greased.
· Ergonomic, oil-resistant handle with large grip surface and soft components.
· Complete with tempered, galvanised clamping screw No. 6880ESD.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
562496
562497
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size

56.06 €

1 Available 7 Days [M6] M6x251,01,02

61.34 €

1 Available 5 Days [M8] M8x352,52,53

Loading...

  1. 1

Tech Support