Manufacturer part number: R900915814
Brand: BOSCH REXROTH
Price: 6,527.29 €
Delivery time: 5 Days
Maximum flow rate (l/min): 160
Flow rate range A to B (l/min): Up to 160
Customs tariff weight: 8.58 kg
Nominal size: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900915814
Max. operating pressure pmax (standard liquids) | 315 | Valve type | Proportional flow control valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Flow characteristic | Linear | Electrical connection | Without cable sockets, with component plug in accordance with DIN EN 175301-803-A | Pressure compensator | With pressure compensator stroke limiter |
Type | 2FRE | Device series | 4X | Check valve | With |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | NBR |
This page is BOSCH REXROTH Proportional Flow Control Valve 2FRE 10 / 16, part number R900915814.
You can find the detail information about specifications and dimensions on part number R900915814.
Part Number |
---|
R900915815 |
R900915817 |
R900915819 |
R900915820 |
R900915825 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Flow rate range A to B (l/min) | Customs tariff weight (kg) | Nominal size |
---|---|---|---|---|---|---|---|---|
5,317.08 € | 1 | 5 Days | 50 | Up to 50 | 6.08 | 10 | ||
5,317.08 € | 1 | 5 Days | 10 | Up to 10 | 6.08 | 10 | ||
6,527.29 € | 1 | 5 Days | 100 | Up to 100 | 8.62 | 16 | ||
5,317.08 € | 1 | 5 Days | 25 | Up to 25 | 6.08 | 10 | ||
5,317.08 € | 1 | 5 Days | 16 | Up to 16 | 6.06 | 10 |