BOSCH REXROTH Variable Vane Pump PV7..C / D / N / W (Part Numbers)

BOSCH REXROTH Variable Vane Pump PV7..C / D / N / W
[Specifications]
・Type: PV7
・Pump type: Vane pump
・Sealing material: NBR
・Regulator option: Adjustment screw(standard)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900504653
R900506808
R900506809
R900509274
R900509506
R900519094
R900532770
R900533582
R900534143
R900534508
R900535588
R900539886
R900560658
R900560659
R900561846
R900568833
R900574560
R900580381
R900580382
R900580383
R900580384
R900593330
R900906584
R900915470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Line connection Max. operating pressure pmax (standard liquids) Customs tariff weight
(kg)
Nominal size Regulator type Design size Zero-stroke pressure range (bar)

3,041.51 €

1 5 Days 14Suction connection, pressure connection: Pipe thread16012.214Pressure regulator for hydraulic remote pressure adjustment10up to 160

7,629.52 €

1 5 Days 71Suction connection, pressure connection: SAE flange connection16031.9871Pressure regulator63up to 160

9,394.51 €

1 5 Days 118Suction connection, pressure connection: SAE flange connection16056118Pressure regulator100up to 160

3,802.46 €

1 5 Days 20Suction connection, pressure connection: Pipe thread16015.4920Pressure regulator for hydraulic remote pressure adjustment16up to 160

5,133.00 €

1 5 Days 30Suction connection, pressure connection: Pipe thread16018.6830Pressure regulator for hydraulic remote pressure adjustment25up to 160

7,747.35 €

1 5 Days 71Suction connection, pressure connection: SAE flange connection16038.3371Pressure regulator for hydraulic remote pressure adjustment63up to 160

9,512.34 €

1 5 Days 118Suction connection, pressure connection: SAE flange connection16057.8118Pressure regulator for hydraulic remote pressure adjustment100up to 160

3,866.28 €

1 5 Days 30Suction connection, pressure connection: Pipe thread8015.4330Pressure regulator16up to 80

3,068.49 €

1 5 Days 20Suction connection, pressure connection: Pipe thread10012.1220Pressure regulator10up to 100

5,265.55 €

1 5 Days 45Suction connection, pressure connection: Pipe thread8018.7245Pressure regulator25up to 80

6,807.14 €

1 5 Days 71Suction connection: SAE flange connection, Pressure connection: Pipe thread8028.5471Pressure regulator40up to 80

6,924.97 €

1 5 Days 71Suction connection: SAE flange connection, Pressure connection: Pipe thread8028.4871Pressure regulator for hydraulic remote pressure adjustment40up to 80

3,984.11 €

1 5 Days 30Suction connection, pressure connection: Pipe thread8015.2630Pressure regulator for hydraulic remote pressure adjustment16up to 80

8,012.46 €

1 5 Days 94Suction connection, pressure connection: SAE flange connection8036.194Pressure regulator63up to 80

9,853.54 €

1 5 Days 150Suction connection, pressure connection: SAE flange connection8057.8150Pressure regulator100up to 80

5,383.38 €

1 5 Days 45Suction connection, pressure connection: Pipe thread8018.7845Pressure regulator for hydraulic remote pressure adjustment25up to 80

8,130.29 €

1 5 Days 94Suction connection, pressure connection: SAE flange connection803694Pressure regulator for hydraulic remote pressure adjustment63up to 80

2,923.68 €

1 5 Days 14Suction connection, pressure connection: Pipe thread16012.114Pressure regulator10up to 160

3,684.63 €

1 5 Days 20Suction connection, pressure connection: Pipe thread16015.520Pressure regulator16up to 160

5,015.17 €

1 5 Days 30Suction connection, pressure connection: Pipe thread16018.7230Pressure regulator25up to 160

6,488.03 €

1 5 Days 45Suction connection: SAE flange connection, Pressure connection: Pipe thread16028.7845Pressure regulator40up to 160

6,605.86 €

1 5 Days 45Suction connection: SAE flange connection, Pressure connection: Pipe thread16028.8645Pressure regulator for hydraulic remote pressure adjustment40up to 160

3,186.32 €

1 5 Days 20Suction connection, pressure connection: Pipe thread10012.0420Pressure regulator for hydraulic remote pressure adjustment10up to 100

9,971.37 €

1 5 Days 150Suction connection, pressure connection: SAE flange connection8057.6150Pressure regulator for hydraulic remote pressure adjustment100up to 80

Loading...

  1. 1

Basic information

Drive shaft Cylindrical drive shaft with output Regulator option Adjustment screw (standard) Customs tariff weight unit kg
Actuation type Pilot-controlled Type PV7 Pump type Vane pump
Direction of rotation Clockwise Device series 1X Flange design 4-hole flange (in accordance with VMDA 24560 Part 1 and ISO 3019/2)
Customs tariff item number 84136061 Customs tariff weight per 1 Customs tariff country of origin DE
Pump design Adjustable Sealing material NBR

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360