BOSCH REXROTH Throttle Valve MG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900413979
R900422145
R900422150
R900422153
R900437338
R900437653
R900438885
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Nominal size Connection Customs tariff country of origin

448.98 €

1 5 Days 3003.46125G1 1/4RO

249.51 €

1 5 Days 500.7210G1/2DE

347.98 €

1 5 Days 2002.28120G1DE

888.63 €

1 5 Days 4004.4230G1 1/2DE

316.68 €

1 5 Days 150.2846G1/4DE

434.51 €

1 5 Days 1251.2815G3/4DE

353.48 €

1 5 Days 300.348G3/8DE

Loading...

  1. 1

Basic information

Max. operating pressure pmax (standard liquids) 315 Valve type Throttle valve Customs tariff weight unit kg
Type MG Model Threaded connection Device series 1X
Customs tariff item number 84812010 Customs tariff weight per 1 Sealing material FKM

Tech Support