BOSCH REXROTH Internal Gear Pump PGH-3X

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901147101
R901147102
R901147104
R901147110
R901147111
R901147115
R901147118
R901147134
R901147135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive shaft Max. operating pressure pmax (standard liquids) Customs tariff weight
(kg)
Nominal size Nominal pressure (pN) (standard liquids) Suction and pressure connection Design size

4,445.68 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft35014.8425315Pressure connection: 6,000-psi high-pressure range4

5,079.00 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft35015.7432315Pressure connection: 6,000-psi high-pressure range4

5,857.12 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft31517.5650250Pressure connection: 6,000-psi high-pressure range4

4,254.18 €

1 5 Days SAE involute splines35014.1420315Pressure connection: 6,000-psi high-pressure range4

4,445.68 €

1 5 Days SAE involute splines35014.825315Pressure connection: 6,000-psi high-pressure range4

7,339.83 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft35041.5963315Pressure connection: 6,000-psi high-pressure range5

11,459.00 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft35044125315Pressure connection: 6,000-psi high-pressure range5

12,364.83 €

1 5 Days SAE involute splines21054.3200170Suction and pressure connection in accordance with SAE5

12,838.58 €

1 5 Days SAE involute splines17060250135Suction and pressure connection in accordance with SAE5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type PGH Pump type Internal gear pump
Direction of rotation Clockwise Device series 3X Flange design 2-hole mounting flange in accordance with ISO 3019-1
Customs tariff item number 84136031 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material FKM

Tech Support