Manufacturer part number: R900443176
Brand: BOSCH REXROTH
Price: 1,354.18 €
Delivery time: 5 Days
Customs tariff weight: 6.841 kg
Throttling: Discharge throttling on side A and B
Sealing material: NBR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900443176
Maximum flow rate (l/min) | 360 | Valve type | Throttle check valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal size | 22 | Flow characteristic | Standard design | Maximum operating pressure (bar) | 350 |
Type | Z2FS | Model | Sandwich plate | Connection | None |
Device series | 3X | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Throttle check valve | Side A and B | Customs tariff country of origin | DE | Adjustment type | Spindle with hexagon socket |
This page is BOSCH REXROTH Throttle Check Valve Z2FS 22, part number R900443176.
You can find the detail information about specifications and dimensions on part number R900443176.
Part Number |
---|
R900456783 |
R900468786 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Throttling | Sealing material |
---|---|---|---|---|---|---|---|
1,354.18 € | 1 | 5 Days | 6.76 | Supply throttling on side A and B | NBR | ||
1,489.60 € | 1 | 5 Days | 6.84 | Discharge throttling on side A and B | FKM |