Manufacturer part number: R900058216
Brand: BOSCH REXROTH
Price: 13,081.89 €
Delivery time: 5 Days
Drive shaft: Gear shaft DIN 5480
Torque Nm/bar: 2.54
Customs tariff weight: 47 kg
Nominal size: 160
Design size: C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900058216
Part Number
|
---|
R900058216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive shaft | Torque Nm/bar | Customs tariff weight (kg) | Nominal size | Design size | Displacement cm³ | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|
13,081.89 € | 1 | 5 Days | Gear shaft DIN 5480 | 2.54 | 47 | 160 | C | 159.7 | 84122981 |
Loading...
Speed measurement | without speed measurement | Nominal pressure pN (standard liquid) | 250 | Version | Standard |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Motor type | Radial piston hydraulic motor | Controller | Standard |
Type | MR | Flange design | without connection flange | Customs tariff weight Pro | 1 |
Max. operating pressure pmax (standard liquid) | 300 | Customs tariff country of origin | IT | Sealing material | NBR |
This page is BOSCH REXROTH Radial Piston Hydraulic Motor MR, part number R900058216.
You can find the detail information about specifications and dimensions on part number R900058216.
Part Number |
---|
R900083380 |
R900085777 |
R900208670 |
R900208671 |
R900208672 |
R900222216 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drive shaft | Torque Nm/bar | Customs tariff weight (kg) | Nominal size | Design size | Displacement cm³ | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|
13,081.89 € | 1 | 5 Days | Gear shaft DIN 5480 | 3.05 | 50 | 190 | C | 191.6 | 84122981 | ||
33,277.46 € | 1 | 5 Days | Gear shaft DIN 5480 | 28.82 | 213.001 | 1800 | H | 1809.6 | 84122981 | ||
18,047.54 € | 1 | 5 Days | Gear shaft DIN 5480 | 7.2 | 308 | 450 | E | 451.6 | 84136020 | ||
21,881.89 € | 1 | 5 Days | Gear shaft DIN 5480 | 11.26 | 100 | 700 | F | 706.9 | 84122981 | ||
24,742.38 € | 1 | 5 Days | Gear shaft DIN 5480 | 17.93 | 146.1 | 1100 | G | 1125.8 | 84122981 | ||
13,081.89 € | 1 | 5 Days | Cylindrical shaft with feather key | 2.54 | 48 | 160 | C | 159.7 | 84122981 |