Manufacturer part number: R900561857
Brand: BOSCH REXROTH
Price: 2,550.51 €
Delivery time: 5 Days
Maximum flow rate (l/min): 10
Max. operating pressure pmax (standard liquids): 100
Customs tariff weight: 5.12 kg
Nominal size: 10
Design size: 06
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900561857
Part Number
|
---|
R900561857 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Max. operating pressure pmax (standard liquids) | Customs tariff weight (kg) | Nominal size | Design size | Zero-stroke pressure range (bar) | Device series | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,550.51 € | 1 | 5 Days | 10 | 100 | 5.12 | 10 | 06 | 25 to 50 | 1X |
Loading...
Line connection | Suction and pressure connection with pipe thread in accordance with DIN EN ISO 228-1 | Drive shaft | Cylindrical shaft with parallel key | Regulator option | Adjustment screw (standard) |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Actuation type | Direct-operated | Regulator type | Pressure regulator |
Type | PV7 | Pump type | Vane pump | Direction of rotation | Clockwise |
Flange design | 4-hole flange (in accordance with VMDA 24560 Part 1 and ISO 3019/2) | Customs tariff item number | 84136061 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Pump design | Adjustable | Sealing material | NBR |
This page is BOSCH REXROTH Variable Vane Pumps PV7..A , part number R900561857.
You can find the detail information about specifications and dimensions on part number R900561857.
Part Number |
---|
R900563233 |
R900919235 |
R900919237 |
R900950952 |
R900950953 |
R900950954 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Max. operating pressure pmax (standard liquids) | Customs tariff weight (kg) | Nominal size | Design size | Zero-stroke pressure range (bar) | Device series |
---|---|---|---|---|---|---|---|---|---|---|---|
2,550.51 € | 1 | 5 Days | 10 | 100 | 5.26 | 10 | 06 | 50 to 100 | 1X | ||
2,688.03 € | 1 | 5 Days | 14 | 70 | 5.15 | 14 | 06 | 15 to 40 | 1X | ||
2,688.03 € | 1 | 5 Days | 14 | 70 | 5.15 | 14 | 06 | 40 to 70 | 1X | ||
2,940.85 € | 1 | 5 Days | 20 | 100 | 11.36 | 20 | 20 | 25 to 50 | 2X | ||
2,940.85 € | 1 | 5 Days | 20 | 100 | 11.4 | 20 | 20 | 50 to 100 | 2X | ||
3,105.35 € | 1 | 5 Days | 25 | 100 | 11.34 | 25 | 20 | 25 to 50 | 2X |